Julkaise tuotteesi
QuickDrain SquareDrain PET Point Pan
Oatey

QuickDrain SquareDrain PET Point Pan

Compatible with the QuickDrain Linear Drain system, QuickDrain QuickSlope PET (Polyethylene Terephthalate) Shower Panels reduce installation time and labor costs through their two-inch pre-sloped PET pan that eliminates the need to float concrete. As part of QuickDrain’s commitment to minimize its environmental footprint, the PET pans are made with 100% recycled plastic bottles.

QuickDrain SquareDrain Point pan is a tileable shower receptor that is made of extruded ridgid PET (polyethylene terephthalate) plastic foam. It is 100% post consumer recycled plastic with high compression strength yet remains lightweight, non-reactive, economical, and shatterproof. Custom sizes and configurations available upon request. QuickDrain is more than a drain — it’s a total shower solution.

KEY FEATURES

  • The pre-sloped PET panels eliminate the need for traditional mud bed and waiting on cure times, saving big on labor cost
  • Lightweight, durable with high compressive strength
  • 100% post consumer recycled and fully recyclable
  • Can be quickly and easily modified to size and shape of on-site conditions
  • Can be used with both sheet membrane and liquid topical waterproofing
  • Chemically stable, UV resistant and suitable for both interior and exterior use
Tekniset tiedot
  • Brand: QuickDrain

Tekniset tiedot
  • Yksilöity viiteSDPAN-QuickDrain_SquareDrain_PET_Point_Pan
  • TuoteperheShower System
  • TuoteryhmäSloped PET Pans
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-04-08
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMuovi
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenpoisto