Julkaise tuotteesi
Haven Focus Pod
Haven Focus Pod
Haven Focus Pod
Haven Focus Pod

    Haven Focus Pod

    A compact and ergonomically designed booth, making it the perfect fit for any workspace.

    Combining functionality with style, it offers ample space to accommodate all your gadgets. The booth’s scratch-resistant oak veneer
    panels add a touch of elegance and the glass panels on both sides ensure plenty of natural light accompanies the stylish design.

    The interior is thoughtfully made of sound-absorbing PET panels with low-maintenance hardwearing and durable carpeting, making it both practical and functional.

    Haven Focus features a thoughtfully integrated deep table, offering ample workspace to keep your devices and essentials neatly organised.

    Tekniset tiedot
    • Dimensions & Weight

      Exterior:
      H: 2250mm W: 1280mm D: 1000mm / H: 88.6" W: 50.4" D: 39.8"

      Interior:
      H: 2040mm W: 1206mm D: 938mm / H: 80.3" W: 47.5" D: 36.9"

      Total Weight: 298 kg / 657 lb

      Soundproofing:
      Class B According to ISO 23351-1

      Lighting:
      Dual LED system with a main unit and two light strips. 4000K colour temperature, up to 500 lux on the tabletop.

      Sensor:
      High sensitivity PIR sensor technology for automatic activation and deactivation of the main light and ventilation.

      Ventilation:
      Maximum theoretical airflow of 242 m3/h, provided by a quiet dual unit ventilation system.

    Tekniset tiedot
    • Yksilöity viiteHaven-Focus-Pod
    • TuoteperheOffice Phone Booths
    • TuoteryhmäThe Haven Focus Pod
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-10-03
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMDF
    • Toissijainen materiaaliLasi
    Luokitus
    • BIMobject-luokkaKalusteet - Toimistokoppi

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka