Julkaise tuotteesi
EMA S1 Chair
EMA S1 Chair
EMA S1 Chair
    Ohlson

    EMA S1 Chair

    A chair that is easy to move around and place as you like, the lower back height means that it "takes up less space for the eye" in environments where it is in demand. EMA S1 is also stackable, which facilitates cleaning or when more floor space is needed. The leg stand is available as standard in silver lacquer, white, black or chrome, any RAL of your choice, and it is also possible to add felt feet, wheels and coupling fittings.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.

    Tekniset tiedot
    • SEAT HEIGHT 46 cm

      WIDTH 51 cm

      DEPTH 53 cm

      HEIGHT 78 cm

      ACCESSORIES

      • Felt paws
      • Wheels/set
      • Coupling fittings

      STAND

      Silver grey-white and black lacquer are standard
      Additions:
      - Optional RAL
      - Chrome

      PADDING

      Back 20 mm / Seat 20 mm

      Fireproof polyether

    Tekniset tiedot
    • Yksilöity viiteEMA-S1
    • TuoteperheEMA
    • TuoteryhmäChair
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-09-11
    • Painoksen numero1
    • Korkeus (mm)780
    • Leveys (mm)510
    • Syvyys (mm)530
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliMetalli
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKaluste

    Alueellinen saatavuus

    Eurooppa
    Islanti
    Norja
    Ruotsi
    Suomi
    Tanska

    Samankaltaisia tuotteita