Julkaise tuotteesi
INVITE Lounge sw chair
INVITE Lounge sw chair
    Ohlson

    INVITE Lounge sw chair

    The INVITE lounge swivel armchair is based on simple geometric shapes that are suitable for environments such as offices, hotels and restaurants. 

    Like the other lounge chair in the INVITE series, this one is also created with design in focus and can be had with armrests and a desk for extra comfort.

    Tekniset tiedot
    • SEAT HEIGHT 45 cm

      WIDTH 66 cm

      DEPTH 74 cm

      HEIGHT 80 cm

      ACCESSORIES:

      • Focus on design and comfort
      • Optional armrests and writing board
      • Perfect for lounge areas

      Spinning stand
      Silver grey-white and black lacquer are standard
      Optional RAL on request

      Seating element
      Natural ash/white-alt black lacquer, W62 cm
      Fixed upholstery, fully upholstered or upholstered inside
      Upholstery in fire-resistant polyether
      We have selected fabrics/artificial leather for this model

      Arm rest
      Silver-white or black lacquer as standard
      Optional RAL on request
      Brass-copper chrome plating is available as an add-on

      Writing disk
      Natural ash/white alto black lacquer as standard
      Arm/holder in silver-white alto black lacquer
      Optional RAL on request
      Brass-copper chrome plating is available as an add-on

    Tekniset tiedot
    • Yksilöity viiteINVITE-lounge-sw
    • TuoteperheINVITE
    • TuoteryhmäChair
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-09-11
    • Painoksen numero1
    • Korkeus (mm)800
    • Leveys (mm)660
    • Syvyys (mm)740
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliMetalli
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKaluste

    Alueellinen saatavuus

    Eurooppa
    Islanti
    Norja
    Ruotsi
    Suomi
    Tanska

    Samankaltaisia tuotteita