Julkaise tuotteesi
OLIFLEX S.P. INOX - ELEMENT WITH SIDE DISCHARGE
OLI

OLIFLEX S.P. INOX - ELEMENT WITH SIDE DISCHARGE

Straight single wall rigid pipe, CE certified product in according with EN 1856-1 and EN 1856-2, is a system in Polished Stainless Steel for removal of the combustion products from condensation boilers, Kitchen and solid (Pellet - Wood) and liquid fuel. Produced in 60-80-100-120-130-140-150-160-180-200-220-250-300-350-400 mm diameter. This new system, composed of circular modular elements, resists both positive pressure with seal (5000 Pa - H1, H2) and without seal (200 Pa - P1), negative (40 Pa - N1). The OLIflex S.P. Inox system is used principally for both the discharge of the products of combustion from domestic and industial boilers, wood and pellet stoes and fireplaces. S.P. Inox is resistant to the soot fire (G) and the maximum operating temperature is T 600° and the product must guarantee a perfect seal against acidic condensation (corrosion class V2) in dry and wet conditions.

Tekniset tiedot
    • OLIflex S.P. inox is made of stainless steel AISI 316 L - BA,  80 - 100 - 120 - 130 - 140 - 150 - 160 - 180 - 200 - 220 - 250mm diameters; for 60 - 300 - 350 - 400mm diameters locking band is required.
Tekniset tiedot
  • Yksilöity viiteoliflex-sp-inox-element-with-side-discharge
  • TuoteperheOLIFLEX S.P. Inox
  • TuoteryhmäLINEAR ELEMENT
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-07-29
  • Painoksen numero1
  • Syvyys (mm)130
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Italia
  • Valmistettu:Italia
Luokitus
  • BIMobject-luokkaRakentaminen - Savupiippu
  • IFC-luokitusPutkiliitin
  • Uniclass 2015 -koodiPr_70_65_30_51
  • Uniclass 2015 -kuvausMetal flues and chimneys
  • CSI MasterFormat 2014 -koodi23 51 33
  • CSI MasterFormat 2014 -nimikeInsulated Sectional Chimneys
  • OmniClass-numero23-19 19 00
  • OmniClass-nimikeFlue and Chimney Products

Alueellinen saatavuus

Aasia Eurooppa Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka