Julkaise tuotteesi
OPUS COMPOSITUM BIO- SKIM COAT MP
Restoration skim coat based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- SKIM COAT MP Restoration skim coat based on natural hydraulic lime NHL 5

OPUS COMPOSITUM BIO- SKIM COAT MP is a fibre-reinforced skim coat composed of pure natural hydraulic lime NHL 5 and lightweight mineral aggregates. It is macroporous and breathable. Easy, quick, and cost-effective to apply, it offers excellent adhesion to substrates, good breathability, high water vapour permeability, outstanding mechanical strength and weather resistance, long durability, and high coverage. It also boasts excellent UV stability. As fields of applications, it is suitable for levelling and fine finishing (“civile fine”) of damp and salt-laden masonry, both indoors and outdoors, in civil and industrial buildings.
Tekniset tiedot
  • Yksilöity viiteOPUS-COMPOSITUM-BIO-SKIM-COAT-MP
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2026-04-23
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSeinät - Seinäviimeistelyt