IP69K. Where performance, style, and resilience become one.
The Evolution Stainless Steel Cameras are unique in the 360° video surveillance market: both the 5MP and 12MP versions have been specifically designed to meet the needs of customers operating in extreme environments where resilience is paramount. Examples of these markets can be pharmaceuticals, food processing, industrial and chemical plants, ports and marine.
The casing is fashioned out of electropolished marine grade 316 Stainless Steel, for maximum resistance to corrosion. The IP69K / IK10 ratings make the enclosure resistant to high pressure water jets, dust, and vandalism. All these features come in a stylish design, which makes this product fit for prestige architecture, showing that functionality doesn’t have to compromise on innovative and quality design.
Pendant Mount Kit:
EVO-05-PSK / EVO-12-PSK
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Yhdysvallat |