Julkaise tuotteesi
Nowa Decking Timber
OrganoWood

Nowa Decking Timber

OrganoWood® Nowa decking timber has a natural colouring and a smooth, even surface that greys naturally over time outdoors.

The timber is pressure treated with OrganoWood’s new patented formulation to give it outstanding resistance to rot. The biocide-free formulation used in the energy-efficient process is gentle on the wood and makes it inhospitable to wood decay fungi.

The water-based mix of minerals is forced into the wood under pressure. When the water evaporates, the molecules form strong bonds with the wood fibres. This ensures a long life for the properties of the wood in damp conditions.

OrganoWood® Nowa is suitable for outdoor, above-ground use, such as decks, jetties, fences, bridges, roof terraces, walkways, garden furniture, acoustic fence panelling, pergolas, playgrounds, etc.

We are also able to offer special dimensions to order. Contact one of our sales representatives for more
information

Tekniset tiedot
  • Yksilöity viitenowa-decking-timber
  • TyyppiRakennusmateriaalit
  • Julkaisupäivä2025-12-08
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaRakentaminen - Puuterassit

Alueellinen saatavuus

Eurooppa
Norja
Ruotsi
Saksa
Suomi
Tanska