Julkaise tuotteesi
Pipe - Socket Fusion Sample Spec Schedule 40
Orion

Pipe - Socket Fusion Sample Spec Schedule 40

Recommended specification for Orion Blueline socket fusion corrosive waste drainage system. The corrosive waste drainage system, conforming to ASTM F1412, will be Orion's Blueline flame retardant pipe and fittings. Pipe and fittings will be joined using the Orion socket fusion system conforming to ASTM D2657. The pipe is supplied in 10 ft. lengths. The fittings will meet or exceed Schedule 40 dimensions. The polypropylene material will conform to ASTM D4101.

-----------------------

Recommended specification for Orion PVDF socket fusion corrosive waste drainage system. The corrosive waste drainage system, conforming to ASTM F1673, will be Orion's PVDF (Polyvinylidene Fluoride) pipe and fittings. The pipe and fittings will be joined using the Orion socket fusion system conforming to ASTM 2657. The pipe is supplied in 10 ft. lengths. The fittings will meet or exceed Schedule 40 dimensions. The PVDF material will conform to ASTM D3222. Pipe will be marked with UL Classified to indicate compliance with UL723 (ASTM E84).

Tekniset tiedot
  • Yksilöity viitepipe-socket-fusion-sample-spec-s40-copy
  • TuoteperheDrainage Solutions
  • TuoteryhmäChemical Waste Pipes and Fittings
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPolypropeeni
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Putket
  • IFC-luokitusPutkiliitin
  • Uniclass 2015 -koodiAc_10_40_63
  • Uniclass 2015 -kuvausPipe fitting
  • OmniClass-numero23-27 43 00
  • OmniClass-nimikePipe Fittings
  • CSI UniFormat II -koodiC1030
  • CSI UniFormat II -nimikeFittings