Julkaise tuotteesi
Clarity SNAP ™ Angled Patch Panels, Category 5e, 6, 6a
Ortronics

Clarity SNAP ™ Angled Patch Panels, Category 5e, 6, 6a



Ortronics SNAP angled patch panels offer a completely modular system with a premium performance in a preconfigured and pre-terminated solution. SNAP panels offer improved rear cable management with the addition of an adjustable depth rear management bar. The rear portion of this bar is removable to provide more working room for the initial termination of panels. After the cables are SNAP terminated, the rear bars are attached and adjusted to the depth that best matches the cable and rack selections.

SNAP panels are also supplied with SNAP on positioning bend limiters. The bend limiters assist with proper bend radius of all cables while minimizing the stress on any one cable. This is especially beneficial for cable bundles. Panels are available in 5e, 6 and 6A in both 24 and 48 port. SNAP cabling systems offer the extra assurance of a 25 year application and assurance warranty.
Tekniset tiedot
  • Yksilöity viiteortronics-1016
  • TuoteperheCommunication and Data Processing Equipment
  • TuoteryhmäCopper Patch Panels
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-19
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Verkostoituminen