Julkaise tuotteesi
Mighty Mo 20 Lightweight Airflow Baffles
Ortronics

Mighty Mo 20 Lightweight Airflow Baffles



Mighty Mo 20 airflow baffles mount between racks, direct intake and exhaust air on side flow network equipment from cold aisle to hot aisle. The patented angle design utilizes less space, reduces back pressure and provides better overall performance than square duct style systems.
Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Full height angled design: Provides increased intake area over square duct designs and reduces back pressure on the exhaust side of the switch.
  • Manufactured from recycled PVC/ABS resin: Chemical and corrosion resistant, low flammability (UL-94 VO flame rating), perfect for data center use.
  • Lightweight foam core construction: Much easier to install, thermal and sound insulation (absorbs vibrations and oscillations) and reduced shipping cost and possibility of damage
Tekniset tiedot
  • Yksilöity viiteortronics-1090
  • TuoteperheCommunication and Data Processing Equipment
  • TuoteryhmäMighty Mo 20 Lightweight Airflow Baffles
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2016-08-25
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaElektroniikka - Verkostoituminen