Julkaise tuotteesi
Platin XXL Firefighting Water Tank
Platin XXL Firefighting Water Tank

    Platin XXL Firefighting Water Tank

    • Lorry bearing up to 60to with telescopic dome shaft 600 Universal in conjunction with load distribution plate
    • Easy access to the tank via the dome shaft
    • Large volumes possible through individual expansion/connection of several tanks
    • Filling with drinking water or rainwater possible
    • Individual adaptation to ground level (earth cover/angle of inclination)
    • Lifting sling are pre-fitted and supplied as an unloading aid

    Advantages of the Platin XXL firefighting water base tank:

    • Maximum stability thanks to state-of-the-art manufacturing
    • Includes telescopic dome shaft 600 Universal for on-site covering
    • Aluminum access ladder including corresponding fastening set for installation in the tank dome
    • The Platin XXL can be equipped with an additional tank dome on request
    • Lighter than concrete or steel. Despite its large capacity, the Platin XXL offers the advantages of a plastic tank: its comparatively low weight reduces logistics and installation costs.
    • Up to 25,000 liters volume possible without special transport
    • Lifting slings are already included in the scope of delivery.
    • Dome opening with stainless steel profile A permanently integrated V2A steel profile ensures a high degree of accuracy and safety during installation of the tank dome components.
    Tekniset tiedot
    • 20,000 to 65,000 liters volume

    Tekniset tiedot
    • Yksilöity viiteplatin-xxl-firefighting-water-tank
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-04-24
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolyetyleeni
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaTekniikka ja infrastruktuuri - Vesi