GYPSUM PANEL FOR EXTERIOR CEILING APPLICATIONS
Exterior Soffit is designed for use in areas such as exterior soffits, open porches, walkways, carport ceilings, and similar installations in commercial and residential construction with indirect exposure to environmental conditions. The panel is formulated to provide structural and environmental durability, a requirement in outdoor environments. 1/2” regular is used in construction not requiring a fire-resistance rating. 1/2” Super C, 5/8” Type X, and 5/8” Type C panels are UL Certified per required testing for fire-resistance, surface burning characteristics, and non-combustible gypsum core. 5/8” Type C and 1/2” Super C are proprietary Type X panels manufactured to provide enhanced fire-resistance.
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |