Julkaise tuotteesi
Pabco Gypsum Sheathing Gypsum Wall Board

Pabco Gypsum Sheathing Gypsum Wall Board

VERSATILE, ECONOMICAL FIRE AND MOISTURE RESISTANT SHEATHING

PABCO GYPSUM SHEATHING is an economical moisture-resistant panel designed for use as an exterior board providing a stable base for veneer finishing systems on residential and commercial buildings. The product is comprised of a moisture–resistant core that is encased in 100% recycled moisture-resistant paper facing distinguishable by the brown/black coloration on the front and long edges. It can be used as a substrate for exterior cladding as well as with EIFS.

Tekniset tiedot
  • Composition

    Core: Naturally occurring gypsum and proprietary additives


    Paper: 100% recycled content paper on front, back and long edges

    ManufacturedASTM C1396
    Installation

    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    C840 Standard Specification for Application and Finishing of Gypsum Board


    Water Absorption

    ASTM C473


    ≤10% by weight

    Surface BurnASTM E84
    Flame Spread 15
    Smoke Developed 0
    CombustibilityASTM E136
    Non-Combustible Gypsum Core
    Fire Resistance and Sound ControlThe PABCO® Sound Design Guide
    Sound Assembly Tool
    GA-600 Fire Resistance and Sound Control Design Manual
    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers
Tekniset tiedot
  • Yksilöity viitePabco_Gypsum_Sheathing_Gypsum_Wall_Board
  • TuoteperheGypsum Wall Board
  • TuoteryhmäGypsum Sheathing Gypsum Wall Board
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-08-11
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Kipsi-, kuitu- ja laastilevyt
  • OmniClass-numero23-13 13 11 19
  • OmniClass-nimikeGypsum