Julkaise tuotteesi
Pabco Sound Curb Acoustical Gypsum Board

Pabco Sound Curb Acoustical Gypsum Board

FIRE RESISTANT CEILING PANEL WITH ADDED STC/IIC PERFORMANCE

SOUND CURB panels are engineered to reduce sound transmission in ceiling applications. The panel is ideal for multilevel residential or commercial projects where fire resistance is required, and additional mass is desired for improved Sound Transmission Class (STC) and Impact Insulation Class (IIC) performance. The product is especially effective for lower frequencies where sound control has proven difficult. The proprietary, high-density, gypsum core is wrapped with 100% recycled face and backing paper. Additional mineral additives have been integrated into the product’s core to increase its performance during exposure to fire.

Tekniset tiedot
  • Composition

    Core: Naturally occurring gypsum and proprietary additives


    Paper: 100% recycled content paper on front, back and long edges

    Manufactured

    ASTM C1396

    Installation

    GA-216 Application and Finishing of Gypsum Panel Products


    GA-214 - Levels of Finish for Gypsum Panel Products


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Burn

    ASTM E84


    Flame Spread 15


    Smoke Developed 0

    Combustibility

    ASTM E136


    Non-Combustible Gypsum Core

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Design Tool


    GA-600 Fire Resistance and Sound Control Design Manual


    Underwriters Laboratories - UL Product iQ® for the latest UL Design Numbers



    Keywords

    Drywall
    Acoustical
    Gypsum

Tekniset tiedot
  • Yksilöity viiteSound-Curb
  • TuoteperheGypsum Wall Board
  • TuoteryhmäSound Curb
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-08-11
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Kipsi-, kuitu- ja laastilevyt
  • OmniClass-numero23-13 13 11 19
  • OmniClass-nimikeGypsum