Julkaise tuotteesi
PanZone 4-Post Overhead Distribution Rack
Panduit

PanZone 4-Post Overhead Distribution Rack

The overhead 4-post rack system shall be 6 RU, constructed of steel and capable of accepting 19 in. wide EIA equipment. The  equipment mounting rails shall have tapped #12-24 style mounting and shall have rack unit markings. The rack shall be front to back adjustable to accommodate a variety of equipment depths. Vertical cable managers and side panels will be available. The unit will mount to strut type structural steel suspended on threaded rod from the ceiling and be compatible with wire basket overhead pathways waterfalls and brackets. The construction method shall support up to 150 lbs. of equipment, cabling and ensure an electrically bonded structure for ease of grounding.

Tekniset tiedot
  • The Revit files include the following part numbers:

    PZLRB4P6
    PZLRB4P6WH

    PZLRB4P6LR
    PZLRB4P6LRWH

Tekniset tiedot
  • Yksilöity viitepanzone-4-post-overhead-distribution-rack
  • TuoteperheElectronics
  • TuoteryhmäComputer Network Equipment
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-07-20
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
Luokitus
  • BIMobject-luokkaElektroniikka - Verkostoituminen