Julkaise tuotteesi
Patchrunner® 2 Vertical Cable Manager - PR2VD06
Panduit

Patchrunner® 2 Vertical Cable Manager - PR2VD06

The Panduit® Patchrunner® 2 Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs and sets the standard for the entire cable management industry. Dual-sided, Steel, 45RU, Black, 1pc, Includes two full-length metal, dual-hinging, push-to-close doors.

The vertical cable manager shall consist of a metal backbone with cable management fingers that align with EIA rack spacing. The fingers shall be molded out of plastic and provide integral bend radius control throughout the entire length. The backbone shall have pass through holes for front to back cabling, with the option to blank off with a plug.

The manager shall accept a metal, hinged, push-to-close door that can open to the right or left. The door support brackets shall be integrated into the manager with no assembly required. The manager shall accept plastic slack management spools that can be repositioned as required.

The vertical panel shall be able to manage all the cable on the rack without the aid of horizontal cable managers.

Tekniset tiedot
  • Key Features and Benefits

    NEW Improved door function “Push-to-close” door design allows for easy operation
    NEW Dual hinged doors are included Doors ship with managers, simplifying ordering process with less packaging waste
    NEW Integrated door brackets No brackets to install; faster installation while reducing labor costs
    NEW Color options Managers and doors are available in black and white
    NEW High Density with increased cable capacity Up to 17% more usable capacity over existing PRV Vertical Managers
    Curved fingers Support cables as they transition to vertical pathway eliminating need for horizontal managers
    Individual fingers Aligns with rack spaces to simplify cable routing changes
    Integral bend radius control Maintains cable bend radius ensuring network performance and system reliability
    Optional snap on vertical retainers Can be placed on fingers to help retain cables in channel for improved cable management and appearance
    Optional slack management spools Organize and manage patch cord slack allowing for standardization of patch cord lengths

Tekniset tiedot
  • Yksilöity viitePR2VD06
  • TuoteperheElectronics
  • TuoteryhmäCommunication and Data Processing Equipment
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2018-05-06
  • Painoksen numero1
  • Korkeus (tuumaa)83.88
  • Leveys (tuumaa)6
  • Syvyys (tuumaa)20.7
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Tiedonsiirto
  • UNSPSC-nimiData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC-koodi4322
  • Uniclass 2015 -koodiPr_80_77_28_21
  • Uniclass 2015 -kuvausData equipment cabinets
  • CSI MasterFormat 2014 -koodi26 05 36
  • CSI MasterFormat 2014 -nimikeCable Trays for Electrical Systems
  • OmniClass-numero23-35 33 23 13
  • OmniClass-nimikeVertical Electrical Racks
  • CSI UniFormat II -koodiD50
  • CSI UniFormat II -nimikeELECTRICAL