Julkaise tuotteesi
P-K EvoHP™ Commercial Heat Pumps
P-K EvoHP™ Commercial Heat Pumps
P-K EvoHP™ Commercial Heat Pumps
P-K EvoHP™ Commercial Heat Pumps

    P-K EvoHP™ Commercial Heat Pumps

    The P-K EvoHP™ is an air to water heat pump engineered to seamlessly integrate with a traditional boiler system, enhancing comfort heat and domestic hot water provision while significantly reducing carbon emissions. This innovative design prioritizes sustainability by harnessing the efficiency of the heat pump. By leveraging both technologies in tandem, the system offers optimal performance and peace of mind, minimizing environmental impact without compromising on reliability or comfort. This integrated approach underscores a commitment to sustainability while maintaining the reliability expected in commercial heating applications.

    Models: HP250SW*, HP250DW*, HP500, HP700
    *R32 Refrigerant

    Features:

    • Up to 750mbtu capacity per appliance
    • Up to 8 units cascaded
    • Can be paired in hybrid heat pump/boiler applications
    • Low GWP refrigerants available
    • Meet carbon reduction goals up to 100%
    • Efficiencies up to 400%, CoP equal to 4.0
    • Comfort heat and DHW application options — up to 140 degrees Fahrenheit
    • Monoblock appliance design
    • Modulation of turndown with inverter technology
    • Operation down to -30 degrees Fahrenheit

    Tekniset tiedot
    • Intelligent Energy Management

      The intelligent control and automatic load adjustment technology ensures the P-K EvoHP™ runs at maximum efficiency during part load demand periods. This minimizes deterioration of the compressors, extending the useful life of the appliance.

      Stepless Capacity Control in All Conditions

      Unlock unprecedented energy savings with the P-K EvoHP 15% – 100% stepless capacity control. Experience unparalleled efficiency as the system precisely matches output to actual load demand, ensuring maximum energy conservation even at at low loads.

      Unlike traditional multi-compressor on/off systems, our inverter compressor smoothly adjusts its speed, seamlessly transitioning between loading and unloading operations without the unnecessary compressor starts and stops. This means reduced energy consumption and optimal performance, every time.

      Second-Generation Intelligent Defrosting

      P-K EvoHP utilizes intelligent defrosting technology, which can determine whether to defrost according to the operating conditions, ambient temperature, and frost density, which greatly extends the defrost cycle and reduces defrosting time by more than 20%. As a result, the unit operates with optimal heating capacity and energy efficiency.

    Tekniset tiedot
    • Yksilöity viitep-k-evohp-commercial-heat-pumps
    • TuoteperheWater Heaters
    • TuoteryhmäCommercial Heat Pumps
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-01-07
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Lämpöpumput
    • ETIM-koodiEC000393
    • ETIM-nimiHot water heat pump
    • Uniclass 2015 -koodiPr_70_60_37_04
    • Uniclass 2015 -kuvausAir to water heat pumps
    • CSI MasterFormat 2014 -koodi23 81 43
    • CSI MasterFormat 2014 -nimikeAir-Source Unitary Heat Pumps
    • OmniClass-numero23-33 17 00
    • OmniClass-nimikeHeat Pumps

    Alueellinen saatavuus

    Pohjois-Amerikka Aasia