Julkaise tuotteesi
PS200 Adjustable Shelf for A/V Components

PS200 Adjustable Shelf for A/V Components

A versatile solution that not only looks great, but let’s you easily incorporate A/V components into virtually any environment. This flexible and space-saving shelf gets components organized and out of the way. It offers a low-profile solution that mounts to two studs allowing you to center the shelf and components under the screen, completing the picture-perfect installation.

Features

  • 100lb (45kg) load capacity allows stacking of multiple components, ideal for A/V closets
  • Adjustment knobs allows for easy leveling of components
  • Embossed arms with screw holes secure components to shelf
  • Decorative snap-on covers conceal all mounting hardware
  • Adjustable width up to 18" and depth range of 14.86" to 23" accommodate even largest receivers, multi-disk DVD players
  • Double-stud installation allows A/V equipment to be centered directly underneath flat panel screen
Tekniset tiedot
  • Variant ID: 29193750118515

    Variant SKU: PS200

    Type: Display Mount Accessories

Tekniset tiedot
  • Yksilöity viiteps200
  • TuoteperheAdditional Products
  • TuoteryhmäAccessories
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-10-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaElektroniikka - Audiovisuaalisten laitteiden tuki

Alueellinen saatavuus

Eurooppa Pohjois-Amerikka