Julkaise tuotteesi
KOP55XHB-S Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display
KOP55XHB-S Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display

    KOP55XHB-S Peerless-AV® Smart City Kiosk with 55" Xtreme™ High Bright Outdoor Display

    Upgrade your current signage with a brand new Peerless-AV® Smart City Kiosk. This next generation Smart City Kiosk will allow you to replace dynamic, digital content quickly, easily, and remotely, drawing in more engagement than your previous static signage. By combining a sleek, modern aesthetic with an approachable and easy-to-use design, the Smart City Kiosk puts functionality at the forefront. A 10-point IR touch overlay can also be added for an interactive customer experience. Outdoor elements are no match for this kiosk because it is all-weather rated, highly durable, and built to last. Maintenance and installation are also simplified with no cranes or forklifts needed and secure rear doors that allow quick access to the display for maintenance purposes. The Smart City Kiosk comes packed with ample component storage and a 55" Xtreme™ High Bright Outdoor Display with full HD1080p resolution. Even when placed in direct sunlight, you are guaranteed a bright and crisp picture when sharing digital signage content - Whether that is focused on travel, wayfinding, advertising, weather, entertainment, and more.

    Product Features

    • Includes one Peerless-AV® 55" Xtreme™ High Bright Outdoor Displays to offer maximum flexibility
    • IP66 Rated display's fully sealed design prevents the ingress of foreign materials, such as water, dust, moisture and insects, from entering the display
    • Create an interactive kiosk by adding the optional IR Touch Overlay (KIRP-XHB4-(HT)), which can detect up to 10 touch points, whether finger, gloved hand or stylus, all in a convenient plug-and-play design
    • IP55 Rated media cabinet provides a dedicated, spacious area for storing AV components, and the integrated fans provide active cooling
    • Louvered side vents allow for display and component ventilation while keeping cords and other internals hidden from view for a clean installation
    • Extended base cover allows power and data to be run up through bottom center, while keeping conduit concealed, for a clean installation
    • All stainless steel and aluminum body combined with an outdoor rated paint finish to provide the ultimate in corrosion resistance
    • Wind tested up to 135 mph
    • Sleek yet rugged design protects the display, while also providing ample space for component storage
    • Available in black or silver and with or without speakers to ensure your product needs are met
    Tekniset tiedot
    • Technical Information

      Display Size Supported 55"

      Application/Usage

      • Digital Signage
      • Outdoor
      • Kiosk
      • Advertising
      • Wayfinding
      • Travel
      • Entertainment

      Features

      • Water Resistant
      • Dust Resistant
      • Moisture Resistant
      • Insect Resistant
      • Cooling Fan
      • Ventilation Louver
      • Corrosion Resistant
      • Rugged


      Physical Characteristics

      Color Family Silver

      Product Color Silver

      Finishing Smooth Powder Coat

      Product Material

      • Stainless Steel
      • Aluminum

      Height 84.1" Width35.3" Depth9.9" Weight (Approximate) 283 lb


      Miscellaneous

      Package Contents

      • Smart City Kiosk
      • Mounting Hardware
      • 1x Xtreme™ High Bright Outdoor Display
      • Instructions

      Indoor/Outdoor Outdoor

      Manufacturer Product Class Portrait

      TAA Compliant Yes

      Assembly Required Yes

      Environmental Compliance Restriction of Hazardous Substances (RoHS)

      Limited Warranty 5 Year

      Additional Warranty Information Xtreme™ High Bright Outdoor Display Warranty: 2 Years

      SKU: KOP55XHB-S

    Tekniset tiedot
    • Yksilöity viitesmart-city-kiosk-kop55xhb-s
    • TuoteperheOutdoor Solutions
    • TuoteryhmäOutdoor Kiosks
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-01-09
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaElektroniikka - Visuaaliset - televisiot

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka