Julkaise tuotteesi
RPLUS Heavy Duty Cantilever
RPLUS Heavy Duty Cantilever
RPLUS Heavy Duty Cantilever
RPLUS Heavy Duty Cantilever
RPLUS Heavy Duty Cantilever
    Pemsa

    RPLUS Heavy Duty Cantilever

    Heavy duty reinforced support for the mounting on the wall, channel or ceiling mounted pendants of Megaband® cable ladder, Rejiband® wire mesh and Pemsaband® sheet trays. Recommended for very high loads. Available in widths of 300, 400, 500 and 600 mm. Made of steel and hot dip galvanised finish.

    Tekniset tiedot
    • - Suitable for supporting heavy duty loads in industrial intallations and environments.

      - Universal mounting system compatible with Rejiband® wire mesh trays, Pemsaband® sheet trays and Megaband® ladder. A single support for all trays and ladder. Reduction in the number of references.

      - Structural reinforcement, which reduces the twisting and increases the load capacity.

      - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

      - Hot dip galvanised finish (standard UNE-EN ISO 1461), suitable for outdoor installations and in aggressive environments. Corrosion resistance class 6.

    Tekniset tiedot
    • Yksilöity viiteRPLUS_Heavy_Duty_Cantilever
    • TuoteperhePemsa Support System
    • TuoteryhmäSupports and Brackets
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2020-08-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliGalvanoitu teräs
    • Toissijainen materiaaliRuostumaton teräs
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSähköosat - Jakelu
    • IFC-luokitusMekaaninen kiinnike
    • ETIM-koodiEC001003
    • ETIM-nimiWall- and ceiling bracket for cable support system
    • CSI MasterFormat 2014 -koodi27 05 29
    • CSI MasterFormat 2014 -nimikeHangers and Supports for Communications Systems
    • OmniClass-numero23-35 33 19
    • OmniClass-nimikeElectrical Cable Trays
    • CSI UniFormat II -koodiD5090
    • CSI UniFormat II -nimikeOther Electrical Systems