Julkaise tuotteesi
Folding Walls
Folding Walls
Folding Walls
Folding Walls

    Folding Walls

    4.5 / 5 tähteä4.5(6 arvostelua)

    PK-30 folding operable partitions open up infinite possibilities; featuring extremely quiet running properties, low parking area space requirements and excellent quality. Individual panels may not exceed 176 lb. Maximum panel width is approximately 40-inches wide and maximum height is 12′. Centerfold and Variofold offer trouble-free and flexible solutions to closing room openings of up to 19′ 8″ or even up to 39′ 4″ with opposed installations. A stationary egress door may be fitted into the system opposite the stack. The lead panel out of the stack may be configured as a pivot door, providing a convenience opening without having to operate the entire wall.

    • Centerfold is a high quality accordion wall hardware system for operable room partitions. The suspension point for this system is located at the panel center. The balanced stack is centered on the upper suspension track. Extremely wide installations are possible without bottom guide channels.
    • Variofold is a high quality Bi-folding partition system. The stack is offset to the upper suspension track. A bottom guide channel provides firm stability for installations with more than two doors per side.
    Tekniset tiedot
    • Yksilöity viitefolding-walls
    • TuoteperheWalls
    • TuoteryhmäFolding
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-11-18
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaSeinät - Folding & Moving Walls

    Alueellinen saatavuus

    Pohjois-Amerikka