Julkaise tuotteesi
Variotec Sliding-Stacking Doors
Variotec Sliding-Stacking Doors
    Arkistoitu

    Variotec Sliding-Stacking Doors

    The sliding stacking wall system offers unparalleled flexibility to reconfigure space; perfect for retail, office, hospitality or corporate applications. Its modular and pluggable suspension track system will follow your plans around and into every corner, giving you free rein even for large-scale installations. The hardware fittings are made by HAWA AG; Swiss quality, precision, safety and reliability, proven in service for more than three decades around the world. Made-to-measure suspension tracks may be curved to any radii from 15° to 90°. You can neatly stack a virtually limitless number of panels in a compact parking area.

    Features of this system are:

    • The stacking area can be parallel or perpendicular to the main run of suspension track.
    • The stack can be located within in a closet.
    • Foot-bolts into dust-proof floor strikes may be used in lieu of a continuous bottom guide channel.
    • Panels weights up to 330 lbs. and heights to 12’ tall are possible with this system.
    • A stationary egress door may be fitted into the system.
    Tekniset tiedot
    • Yksilöity viitevariotec-sliding-stacking-doors
    • TuoteperheOperable Partition
    • TuoteryhmäSliding Stacking
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-11-18
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaOvet - Liukuovet