Julkaise tuotteesi
5.1.1 SPECIAL SYSTEMS - Small gap high rise partition
5.1.1 SPECIAL SYSTEMS - Small gap high rise partition
5.1.1 SPECIAL SYSTEMS - Small gap high rise partition
5.1.1 SPECIAL SYSTEMS - Small gap high rise partition
5.1.1 SPECIAL SYSTEMS - Small gap high rise partition
    Pladur

    5.1.1 SPECIAL SYSTEMS - Small gap high rise partition

    5.0 / 5 tähteä5.0(5 arvostelua)
    Partition wall consisting of two Pladur® (N, I, H1, F or OMNIA) boards screwed on each side to a braced galvanised steel twin frame, with a minimum gap between them of 10 mm. Both frames are built from Pladur® studs (vertical elements) and Pladur® U-tracks (horizontal elements). Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient/acoustic perimeter joints, etc., as well as anchors for channels on the floor and ceiling, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of each Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.
    Tekniset tiedot
    • Braced partition walls permitting high rising. Between building use units and common areas.
    Tekniset tiedot
    • Yksilöity viitepladur_5_se_5_11
    • Tuoteperhe5. Sistemas especiales PLADUR®
    • Tuoteryhmä5.1. Tabiques gran altura
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-06-22
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliKipsi
    • Toissijainen materiaaliLaasti
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSeinät - Väliseinät
    • IFC-luokitusSeinä
    • UNSPSC-nimiGypsum board
    • UNSPSC-koodi30161509
    • Uniclass 2015 -koodiSs_25_10_30_35
    • Uniclass 2015 -kuvausGypsum board partition systems
    • CSI MasterFormat 2014 -koodi09 21 16.33
    • CSI MasterFormat 2014 -nimikeGypsum Board Area Separation Wall Assemblies
    • OmniClass-numero23-15 11 11 11
    • OmniClass-nimikeGypsum Board Fixed Partitions
    • CSI UniFormat II -koodiC1010
    • CSI UniFormat II -nimikePartitions