Julkaise tuotteesi
Plannja Combideck
Plannja

Plannja Combideck

Plannja Combideck is easy to install and reduces formwork time. The profiles are self-supporting on spends up to 2.4 m, which reduces the need for struts.

Tekniset tiedot
  • Plannja Combideck is easy to lay and forms an excellent platform for cutting-out work, reinforcement and pouring. The dimensions of load-bearing structures and foundations can be reduced, leading to lower quantities of concrete and reinforcement. The space between the ceiling and the completed floor structure can be used to advantage for the installation of plumbing, electricity, ventilation etc. Plannja Combideck allows thinner, lighter joists and beams. The Plannja Combideck profile is shaped so that the concrete ‘grips’ the sheet to create an extremely strong structure.

    For product information and color selection chart select "Links" below and click on the product URL address

Tekniset tiedot
  • Yksilöity viitePlannja-Combideck
  • TuoteperheLOAD BEARING PROFILES
  • TuoteryhmäLoad Bearing Profiles
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-08-23
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaRakentaminen - Kattotarvikkeet

Alueellinen saatavuus

Eurooppa