Julkaise tuotteesi
Extruded Aluminum Canopy - 8" Airfoil Blade - ACA-845
Pottorff

Extruded Aluminum Canopy - 8" Airfoil Blade - ACA-845

Extruded Aluminum Canopy
8" Airfoil Blade

The ACA-845 extruded aluminum canopy is designed to provide distinctive style to a building's exterior while keeping the building cool and saving energy by reducing glare and thermal load.

Tekniset tiedot
  • Standard Construction

    Material: Mill finish aluminum

    Frame Member: 8" tall x 2" deep (203 x 51) channel

    Blades: 45o x 0.110" (2.8) thick airfoil style

    Tieback Shroud: 1.3" tall x 1.08" wide x 0.085" thick (33 x 27 x 2) pipe

    Mounting Rail: Hidden

    Minimum Size:
    Single Section: 36" wide x 18" projection (914 x 457)

    Maximum Size:
    Single Section: 120" x 48" (3048 x 1219)
    Multiple Section: Unlimited width x 48" (1219)

    Maximum shroud spacing is 96" (2438). Overhang is 12" (305) past shroud on each end.

    Ratings

    Design Load: 50 psf downward/30 psf upward

Tekniset tiedot
  • Yksilöity viiteExtruded-Aluminum-Canopy-8-Airfoil-Blade-ACA-845
  • TuoteperheArchitectural Products
  • TuoteryhmäCanopy
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-07-16
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaRakentaminen - Shading Systems
  • Uniclass 2015 -koodiSs_25_50
  • Uniclass 2015 -kuvausWall mounted canopy and screen systems
  • CSI MasterFormat 2014 -koodi10 73 16
  • CSI MasterFormat 2014 -nimikeCanopies
  • OmniClass-numero23-17 21 11 11 13
  • OmniClass-nimikeLouvered Canopies