Julkaise tuotteesi
IntelliStation 2S Pre-Piped Digital Water Mixing System
IntelliStation 2S Pre-Piped Digital Water Mixing System
    Powers

    IntelliStation 2S Pre-Piped Digital Water Mixing System

    IntelliStation® 2S - Pre-piped Digital Water Mixing System

    Tekniset tiedot
    • Features

      • Cutting-edge valve design with improved reliability
      • Lead Free* construction to comply with lead free* installation requirement
      • Integral check valves on hot and cold inlets to prevent cross flow
      • Full-color, touch screen display
      • Programmable set point range 60°F to 180°F for wide range of temperature
      • Control water temperature ±2°F in accordance with ASSE 1017
      • Digital temperature and pressure sensors on inlets, outlet, and return
      • Configurable on-site without special equipment or software
      • Passcode protected for security
      • Programmable alerts
      • Programmable schedule for setback of temperature
      • Time Stamped error message history
      • High temperature Sanitization mode to address waterborne bacteria
      • In case of power failure, full cold valve flow for safety
      • Mixed outlet temperature adjusted/monitored at the valve or remotely by BAS (Building Automation System) or by Wi-Fi or Ethernet connection to Nexa
      • Natively supports BACnet MSTP and Modbus protocols
      • Wi-Fi security protocols include WPA2-PSK and WPA2-PEAP-MSCHAPv2

    Tekniset tiedot
    • Yksilöity viiteIntelliStation-2S-Pre-Piped-Digital-Water-Mixing-System_ISXXXX-VL
    • TuoteperheRecirculation Stations
    • TuoteryhmäDigital Water Mixing
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-07-10
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaPutkityöt - Venttiilit
    • IFC-luokitusVenttiili
    • Uniclass 2015 -koodiPr_65_54_95_88
    • Uniclass 2015 -kuvausThermostatic mixing valves
    • CSI MasterFormat 2014 -koodi22 11 19
    • CSI MasterFormat 2014 -nimikeDomestic Water Piping Specialties
    • OmniClass-numero23-27 31 29
    • OmniClass-nimikeMixing Valves