Julkaise tuotteesi
14301 - DIRECT DUAL FLUSH VALVE - PRESTO 1000 XL A DVA
Presto

14301 - DIRECT DUAL FLUSH VALVE - PRESTO 1000 XL A DVA

14301 - DIRECT DUAL FLUSH VALVE WITH ADJUSTABLE VOLUMES WITH BRIGHT CHROME-PLATED FRONT PLATE - PRESTO 1000 XL A DVA

Tekniset tiedot
  • > Working pressure :

    • 1 to 5 bar

    > Discharge volume per flush :

    • High volume : from 6 to 9 litres adjustable with wrench
    • Low volume : from 2.5 to 5 litres adjustable by the slider on front plate
    • Anti-water-hammering device
    • Automatic 1 l/s flow regulator from 1.2 to 4 bar dynamic working pressure

    > Flow time :

    • High volume : 6 to 9 seconds
    • Low volume : 2 to 5 seconds

    > Hydraulic supply :

    • Right or left square M G 3/4" (20x27)
    • Outlet connection on flush pipe Ø 28 mm

    > Material and colour finish :

    • Brass body
    • Bright chrome-plated front plate

    > Security :

    • Vacuum breaker device prevents the contamination of the water network from polluted water backflow
    • Patented anti-blocking "S" system preventing the tap to be blocked in open position to avoid continued water flow

    > Delivered with:

    • 1 Concealed ABS case
    • 1 Bright chromed -plated front plate
    • 1 Stop-valve
    • 1 Instruction manual

    > Standards & approvals :

    • Acoustic class II
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Nickel-Chrome plated according to EN12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Tekniset tiedot
  • Yksilöity viite14301
  • TuoteperheSanitary
  • TuoteryhmäFlush valve
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-10-14
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
Luokitus
  • BIMobject-luokkaSaniteetti - Saniteetti

Alueellinen saatavuus

Aasia Eurooppa Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka