Julkaise tuotteesi
56214 - DECK-MOUNTED MIXER SENSOR TAP - PRESTO SO'O
Presto

56214 - DECK-MOUNTED MIXER SENSOR TAP - PRESTO SO'O

56214 - DECK-MOUNTED MIXER SENSOR TAP - PRESTO SO'O

Tekniset tiedot
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 3 l/min with integrated flow limiter
    • High quality anti-limescale aerator (new aerator since June 2016)
    • Anti-water-hammering design

    > Hydraulic supply :

    • G 3/8’’ (12x17)

    > Power supply :

    • 230 VAC/7 VDC transformer in IP65 waterproof case

    > Material and colour finish :

    • Chrome-plated metal alloy components
    • Injected molded metal body and cover

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Temperature limiting system to avoid any risk of scalding
    • Anti-overflow security time: 30 seconds
    • Anti-blocking system preventing the water to flow continuously
    • Solenoid valve automatically shutdown in case of power shortage or in case of sensor degradation

    > Delivered with :

    • Instruction manual
    • 2 Fastening nuts
    • 1 Gasket and 1 Washer
    • 2 PEX flexible hoses with F 3/8'' nut (12x17) and NF non-return valve
    • 2 Filter gaskets

    > Standards & approvals :

    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Tekniset tiedot
  • Yksilöity viite56214
  • TuoteperheSanitary
  • TuoteryhmäTapware - Single, Mixers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-29
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
Luokitus
  • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet

Alueellinen saatavuus

Aasia Eurooppa Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka