Julkaise tuotteesi
150 - Heavy Duty Louvered Supply Grille
150 - Heavy Duty Louvered Supply Grille
150 - Heavy Duty Louvered Supply Grille
150 - Heavy Duty Louvered Supply Grille
150 - Heavy Duty Louvered Supply Grille
150 - Heavy Duty Louvered Supply Grille
150 - Heavy Duty Louvered Supply Grille

    150 - Heavy Duty Louvered Supply Grille

    Ideal for industrial applications, the 150 Heavy Duty Louvered Supply Grille features individually adjustable blades spaced on 1.5 in. centers to accommodate large air volumes and provide directional control suitable for spot heating and cooling.

    Typical Applications

    The 150 Heavy Duty Louvered Supply Grille is designed to handle large air volumes and features rugged construction for commercial, factory, warehouse and textile mill applications.

    Tekniset tiedot
    • Construction Options

      • Deflection
        • Single (151)
        • Double (152)
      • Options
        • Trunk latch fastening (TL)
        • Gang operated blades (152G)
        • Modular grilles (MIG)
        • Inverted frame (IF)
        • Steel opposed blade damper (VCS3)
        • Heavy duty steel opposed blade damper (VCS5)

          HVAC, duct, grille, register 
    Tekniset tiedot
    • Yksilöity viite150-heavy-duty-louvered-supply-grille
    • TuoteperheGrilles
    • TuoteryhmäGrilles
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-11-29
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaLVI - Kanavistot
    • IFC-luokitusLentoterminaali
    • ETIM-koodiEC010633
    • ETIM-nimiDisplacement grille
    • Uniclass 2015 -koodiPr_70_65_04_03
    • Uniclass 2015 -kuvausAir grilles
    • CSI MasterFormat 2014 -koodi23 37 13
    • CSI MasterFormat 2014 -nimikeDiffusers, Registers, and Grilles
    • OmniClass-numero23-33 49 23 13
    • OmniClass-nimikeReturn Air Grilles

    Alueellinen saatavuus

    Pohjois-Amerikka