The perforated supply diffuser with face mounted pattern controllers (PDF) is extremely versatile, available in a wide variety of sizes with a full selection of frame and mounting styles.
The face mounted pattern controllers provide an adjustable horizontal air pattern with a strong Coanda effect against the ceiling. Louvered air pattern deflectors are spring clip mounted on the back of the diffuser face. Simply pull down and rotate pattern deflectors for easy field adjustment of the discharge pattern (4, 3, 2 or 1-way).
Typical Applications
The perforated face diffuser, is available for supply applications that require a clean, perforated look.
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Anguilla |
Antigua ja Barbuda |
Aruba |
Bahamasaaret |
Barbados |
Belize |
Bermuda |
Brittiläiset Neitsytsaaret |
Caribbean Netherlands |
Caymansaaret |
Costa Rica |
Curaçao |
Dominica |
Dominikaaninen tasavalta |
El Salvador |
Grenada |
Grönlanti |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaika |
Kanada |
Kuuba |
Martinique |
Meksiko |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts ja Nevis |
Saint Lucia |
Saint Vincent ja Grenadiinit |
Saint-Barthélemy |
Saint-Martin |
Saint-Pierre ja Miquelon |
Sint Maarten |
Trinidad ja Tobago |
Turks- ja Caicossaaret |
Yhdysvallat |
Yhdysvaltain Neitsytsaaret |