Julkaise tuotteesi
SHP - Shaped Diffuser - Trapezoid
SHP - Shaped Diffuser - Trapezoid
SHP - Shaped Diffuser - Trapezoid
SHP - Shaped Diffuser - Trapezoid
SHP - Shaped Diffuser - Trapezoid

    SHP - Shaped Diffuser - Trapezoid

    SHP series architectural slot diffusers are designed specifically for integration with Armstrong Ceilings DesignFlex™ Shapes ceiling systems. These 3-sided triangular and 4-sided parallelogram diffusers offer superior architectural design while meeting strict performance requirements. Shapes diffusers come with fully adjustable pattern controllers that can be field adjusted from the face of the diffuser to provide vertical, angular or horizontal throw, and can be gradually dampered or fully shut off in order to achieve a full 1, 2, 3, or 4-way air pattern.

    Tekniset tiedot
    • Yksilöity viiteshaped-diffuser-trp
    • TuoteperheDiffusers
    • TuoteryhmäDiffusers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-20
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Kanada
    • Valmistettu:Kanada
    Luokitus
    • BIMobject-luokkaLVI - Kanavistot
    • IFC-luokitusLentoterminaali
    • Uniclass 2015 -koodiPr_70_65_04_02
    • Uniclass 2015 -kuvausAir diffusers
    • CSI MasterFormat 2014 -koodi23 37 13
    • CSI MasterFormat 2014 -nimikeDiffusers, Registers, and Grilles
    • OmniClass-numero23-33 49 11
    • OmniClass-nimikeVentilation Diffusers