Julkaise tuotteesi
Load bearing precast concrete

Load bearing precast concrete

2.2 / 5 tähteä2.2(5 arvostelua)
Precast concrete wall systems can be comprised of a variety of shapes, and wall types. Typically, precast concrete wall systems fall into three basic categories: solid, sandwich and thin-shell. These can be panelized and erected in either a horizontal or vertical position and used on all types of structures from residential to commercial, institutional to industrial. Wall panels can be designed as nonloadbearing or loadbearing, carrying floor and roof loads, as well as lateral loads. Solid Walls Solid wall panel simply refers to walls being made of solid concrete as opposed to including integral insulation. These wall systems require some form of insulation and an interior wall/finishing system to complete the building enclosures.
Tekniset tiedot
  • Yksilöity viitelbpc
  • TuoteperheExterior Walls
  • TuoteryhmäLoad bearing precast concrete
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2012-12-29
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliBetoni
  • Toissijainen materiaaliBetoni
  • Suunniteltu:Ruotsi
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaSeinät - Ulkoseinät