Julkaise tuotteesi
Shaped profile for sandwich panels SP-5
Shaped profile for sandwich panels SP-5
Shaped profile for sandwich panels SP-5
    Profholod

    Shaped profile for sandwich panels SP-5

    Shaped profiles (flashings) are profiled metal items with several reinforcing ribs. 

    They are designed to protect the joints, edges, structural elements of the buildings. 

    Shaped profiles (flashings) are produced with the modern Futura (Italy) equipment. 

    The items are up to 3 000 mm long.

    Tekniset tiedot
    • Materials:

      Shaped profiles (flashings) are produced from the metal supplied by the leading Russian metal manufacturers (Novolipetsk Metallurgical Combinate (NLMK), Severstal, INSAYUR Group). The sheet’s thickness is 0,3 – 2 mm.

      Variants of metal:

      1. Cold rolled galvanized steel;
      2. Cold rolled galvanized steel coated with polyester paint according to the RAL catalogue;
      3. Stainless steel AISI 430 (for non-alimentary products);
      4. Stainless steel AISI 304 (for alimentary products);
      5. Cold rolled galvanized steel coated with Pural;
      6. Cold rolled galvanized steel coated with Plastisol;
      7. Cold rolled galvanized steel coated with Polyvinylidene fluoride (PVDF)
    Tekniset tiedot
    • Yksilöity viiteSP-5
    • TuoteperheShaped profiles
    • TuoteryhmäGalvanized sheet steel
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-09-19
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliPolyesteri
    • Suunniteltu:Venäjä
    • Valmistettu:Venäjä
    Luokitus
    • BIMobject-luokkaRakentaminen - Muut
    • IFC-luokitusRakennuselementti
    • ETIM-koodiEC002122
    • ETIM-nimiSnips
    • Uniclass 2015 -koodiPr_25_71_94_52
    • Uniclass 2015 -kuvausMetal sheet facings
    • CSI MasterFormat 2014 -koodi05 00 00
    • CSI MasterFormat 2014 -nimikeMetals
    • OmniClass-numero23-13 19 11 11 11
    • OmniClass-nimikeThin Metal Sheets
    • CSI UniFormat II -koodiF1010
    • CSI UniFormat II -nimikeSpecial Structures

    Alueellinen saatavuus

    Eurooppa Pohjois-Amerikka