Julkaise tuotteesi
Narbonne
Purmo

Narbonne

Convectors Narbonne are composed of several interconnected profiled steel heating elements of a rectangular cross section. Each convector has got four connecting openings, each with internal thread G ½”, enabling side connection, both from the left- and the right-hand side. Narbonne convectors are equipped with two side covers and the top masking grille. The heating profiles are mounted horizontally, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.
Tekniset tiedot
  • Connections: 4 x G ½”, side connectors Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure version: 70 x 11 x 2.0 mm) Maximal temperature: 110 ºC Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version Colour: RAL 9016, other RAL colours available, surcharge at each order Brackets: wall or floor – ordered separately, at Client’s preference Accessories: plug and air vent, included in the convector’s kit Metal sheet thickness: heating profiles – 1.50 mm; convectors – 0.50 mm Height: 70, 142, 214, 286 mm Length: from 500 up to 4000 mm Depth: from 68 up to 339 mm
Tekniset tiedot
  • Yksilöity viitepurmo-narbonne-decorative-radiators
  • TuoteperhePurmo
  • TuoteryhmäDecorative radiators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-06-21
  • Painoksen numero3
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Itävalta
  • Valmistettu:Itävalta
Luokitus
  • BIMobject-luokkaLVI - Lämmittimet
  • IFC-luokitusTilalämmitin
  • UNSPSC-nimiRadiators
  • UNSPSC-koodi40101801
  • Uniclass 2015 -koodiPr_70_60_36_73
  • Uniclass 2015 -kuvausRadiators
  • CSI MasterFormat 2014 -koodi23 82 29
  • CSI MasterFormat 2014 -nimikeRadiators
  • OmniClass-numero23-33 15 21 15
  • OmniClass-nimikePlate Radiators
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING

Alueellinen saatavuus

Eurooppa Oseania Aasia