Julkaise tuotteesi
Narbonne V
Purmo

Narbonne V

Convectors Narbonne V are composed of several interconnected profi led steel heating elements of a rectangular cross section. Each convector has got four connecting openings, each with internal thread G ½”, enabling side connection, both from the leftand the right-hand side. Narbonne convectors are equipped with two side covers, but no top masking grille. The heating profi les are mounted vertically, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating effi ciency of the convectors.
Tekniset tiedot
  • Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure version: 70 x 11 x 2.0mm) Metal sheet thickness: heating profiles- 1.50 mm; convectors- 0.50 mm Height: 1600, 1800, 2000, 2200 mm Width: from 142 up to 862 mm Depth: from 68 up to 93 mm Connections: 4 x G ½", side connectors Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version Max. temperature: 110°C Colour: RAL 9016, other RAL colours available, surcharge at each order Accessories: plug and air vent, included in the convector's kit
Tekniset tiedot
  • Yksilöity viitepurmo-narbonne-v-decorative-radiators
  • TuoteperhePurmo
  • TuoteryhmäDecorative radiators
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-06-21
  • Painoksen numero3
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Itävalta
  • Valmistettu:Itävalta
Luokitus
  • BIMobject-luokkaLVI - Lämmittimet
  • IFC-luokitusTilalämmitin
  • UNSPSC-nimiRadiators
  • UNSPSC-koodi40101801
  • Uniclass 2015 -koodiPr_70_60_36_73
  • Uniclass 2015 -kuvausRadiators
  • CSI MasterFormat 2014 -koodi23 82 29
  • CSI MasterFormat 2014 -nimikeRadiators
  • OmniClass-numero23-33 15 21 15
  • OmniClass-nimikePlate Radiators
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING

Alueellinen saatavuus

Eurooppa Oseania Aasia