Julkaise tuotteesi
Hydronic Radiator MULTICOLONNA 3 Colonne
Hydronic Radiator MULTICOLONNA 3 Colonne

    Hydronic Radiator MULTICOLONNA 3 Colonne

    Multicolonna tubular radiators manage to blend features of traditional aesthetics with a typically contemporary lightness of shape and with technical details of exceptional quality.
    The shine of the three-phase painting that uses a process typical of the automotive sector, the care of the welds that guarantee elements totally free from shape defects and internal residues are some of the details that make all Multicolonna tubular radiators the best meeting point between technology and design.

    Tekniset tiedot
    • Technical specifications :
      Material : UNI EN 10130:2007 steel
      Design : Round vertical tubes, diameter 25 mm
      Element width : 46 mm
      Laser-welded manifolds
      Manifold thread 1”1/4 G rhs or lhs
      Working pressure : 10 bar
      Test pressure : 13 bar
      Maximum operating temperature : 110°C
      Standard connections and accessories :
      In the standard configuration, the Multicolonna radiator is delivered with 4 x 1/2” reducers and 1 x 1/2” blind plug pre-mounted. This configuration is highly versatile as it makes the product fully reversible. Vent and brackets not supplied as standard.
      Possible battery lengths :
      Welded from 2 to a maximum of 40 elements.
      For batteries above the dimensional limit, nippling can be carried out directly on site by ordering the relevant accessories.

    Tekniset tiedot
    • Yksilöity viiteMULTICOLONNA3
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-09-05
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    Luokitus
    • BIMobject-luokkaLVI - Lämmittimet