Julkaise tuotteesi
Drako Thermostatic Shower Mixer Without Shower Kit 333402 S

Drako Thermostatic Shower Mixer Without Shower Kit 333402 S

Thermostatic shower mixer without drako shower set The Drako series was created for a client who loves contemporary design and creves for Ramon Soler’s quality stamp. Drako has been perfected to the finest detail, offering maximum resistance and solidity due to the quality of materials employed as well as the high craftsmanship.
Tekniset tiedot
  • Thermostatic cartridge Hot Block anti-burn system Termostop Block System limiting the maximum temperature of hot water Cooltouch system that keeps the faucets cold-tempered to the touch. Flow rate at 3 bars: 12 l/min. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Working pressure between 1-5 bars, recommended: 3 bars) Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C.
Tekniset tiedot
  • Yksilöity viite261885
  • TuoteperheDrako
  • TuoteryhmäDrako Bathtub & Shower
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-09-18
  • Painoksen numero1
  • Korkeus (mm)75
  • Leveys (mm)215
  • Syvyys (mm)335
Liittyviä
  • Ensisijainen materiaaliKromi
  • Suunniteltu:Espanja
  • Nettopaino (kg)2.9
Luokitus
  • BIMobject-luokkaSaniteetti - Suihkut
  • IFC-luokitusSaniteettiterminaali
  • ETIM-koodiEC011329
  • ETIM-nimiShower mixing tap
  • UNSPSC-nimiBathtub or shower enclosures
  • UNSPSC-koodi30181507
  • Uniclass 2015 -koodiAc_35_80_80
  • Uniclass 2015 -kuvausShowering
  • CSI MasterFormat 2014 -koodi10 28 16
  • CSI MasterFormat 2014 -nimikeBath Accessories
  • OmniClass-numero23-31 15 17
  • OmniClass-nimikeBathtub Components
  • CSI UniFormat II -koodiC10
  • CSI UniFormat II -nimikeINTERIOR CONSTRUCTION

Alueellinen saatavuus

Eurooppa Aasia Etelä-Amerikka Oseania Afrikka Pohjois-Amerikka