Julkaise tuotteesi
Delta Limited Hydronic Boilers, 989B-2339B
Raypak

Delta Limited Hydronic Boilers, 989B-2339B

Delta Limited® series is based on the same basic design as the Hi Delta® product line. A reduced set of features and options provides rock-solid heating at a reduced cost. The Delta Limited® product line is not approved for sale or distribution in California.

Features:

  • 84% Thermal efficiency.
  • Third-party certified under ANSI Z21.13.
  • Glass-lined cast iron headers with copper finned tubes.
  • Size 1999B is offered for natural gas only. All other sizes offered for natural gas or propane.
  • Pump-off delay, fixed at 300 seconds.
  • T&P gauge.
  • Flow switch.
  • Manual-reset high limit, 240F max.
  • Low gas pressure switch.
  • Hot surface ignition with 3-try lockout.
  • Outdoor trim.
  • 60# PRV.
Tekniset tiedot
    • 100% Factory Fire Tested 
    • Efficiency: 84% 
    • Maximum Outlet Temperature: 230°F 
    • Minimum Non-Condensing Inlet Temperature: 105°F 
    • Thermal Shock Proof Heat Exchanger 
    • Limited Twenty-Year Thermal Shock Warranty 
    • Limited Ten-Year Closed-System Heat Exchanger Warranty 
    • PolyTuf Powder Coated Cabinet 
    • No Combustible Floor Shield Required 
    • Fan-Assisted 
    • Patented Burner Security Blanket
Tekniset tiedot
  • Yksilöity viiteDelta-Limited-Hydronic-Boilers-989B-2339B
  • TuoteperheBoilers & Water Heaters
  • TuoteryhmäHydronic Boilers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-10-01
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Boilerit
  • IFC-luokitusHöyrystin
  • ETIM-koodiEG015210
  • ETIM-nimiBoilers and heaters
  • UNSPSC-nimiBoilers
  • UNSPSC-koodi401020
  • Uniclass 2015 -koodiPr_60_60_08
  • Uniclass 2015 -kuvausBoilers
  • CSI MasterFormat 2014 -koodi23 52 00
  • CSI MasterFormat 2014 -nimikeHeating Boilers
  • OmniClass-numero23-33 11 00
  • OmniClass-nimikeCommercial Boilers
  • CSI UniFormat II -koodiD3090
  • CSI UniFormat II -nimikeOther HVAC Systems & Equipment