Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme here !

I agree
;

Tapered Profile Open-Web Trusses, Red-S™

Yksilöity viite: redbuilt-tapered-reds
Brändi: RedBuilt
Tuoteperhe: Construction
Tuoteryhmä: Wood Trusses
Julkaisupäivä: 2018-10-17
Painoksen numero: 1
Tyyppi: Objekti (yksittäinen objekti)
Lataa (1)

Open-Web Trusses
RedBuilt™ Open-Web trusses provide architectural freedom for commercial and light-industrial applications. Designed and built specifically for each job, they create efficient and economical floor and roof solutions. Open-Web trusses give you the advantages of wood and steel - their high strength-to-weight ratio and long span capabilities free you to design and build large open spaces of over 100 feet wide.

Long-Span Applications and Advantages

  • Trusses are lifted in rigid modules with the sheathing permanently attached; no steel workers or special installation crews are needed
  • Perfect for uncluttered, open spaces without intermediate bearing walls, columns, or obstructions such as gymnasiums, auditoriums, shopping centers and warehouses
  • Easier and less expensive to remodel, install equipment and efficiently use the space - even if it's divided into smaller areas

    Features and Benefits
    RedBuilt manufactures a series of open-web trusses to meet commercial construction needs:
  • Red-L™ truss is lightweight and efficient
  • Red-W™ truss is a slightly heavier-duty truss for mid-range spans
  • Red-S™ truss offers strength, efficiency and economy for large open areas such as in schools, offices and warehouses
  • Red-M™ and Red-H™ trusses can easily accommodate heavy loads and long spans -- ideal for offices, warehouses, auditoriums and shopping centers.

  • Materiaali pääasiassa: Wood
    Materiaali toissijaisesti: Steel
    Suunniteltu: United States
    Valmistettu: United States

    BIMobject-luokka: Rakentaminen - Kehykset ja ristikkorakenteet
    UNSPSC-nimi: Wood trusses
    UNSPSC-koodi: 30103606
    Uniclass 1.4 Koodi: L3523
    Uniclass 1.4 Kuvaus: Trusses
    Uniclass 2.0 Koodi: SS-15-10-75
    Uniclass 2.0 Kuvaus: Structural Framing Systems
    Uniclass 2015 Koodi: Pr_20_85_90_81
    Uniclass 2015 Kuvaus: Softwood trusses
    CSI MasterFormat 2014 Code: 06 17 36
    CSI MasterFormat 2014 Title: Metal-Web Wood Joists
    KaikkiLuokat Numero: 23-13 35 19 13 17
    KaikkiLuokat Otsikko: Wood Trusses
    Tämä tuote on saatavana:
    North America
    • Canada
    • United States

    BIMobject SEEK Properties

    Construction - Frames & Trusses

    Nimi Arvo
    Depth 1' 4" — 5' 0"
    Material Laminated Veneer Lumber
    Web Material Cold Rolled Steel

    COBie UK

    UK.COBie.Type

    UK.COBie.Type

    This property set allows objects to be COBie UK BIM Level 2 classified

    Nimi Arvo
    Material Laminated Veneer Lumber

    BIMobject®