Julkaise tuotteesi
Faucet Strommen Vara Disc Wall Pot Filler Tap Brushed Nickel Lead Free
Faucet Strommen Vara Disc Wall Pot Filler Tap Brushed Nickel Lead Free
    Reece

    Faucet Strommen Vara Disc Wall Pot Filler Tap Brushed Nickel Lead Free

    Vara by Faucet Strommen is a refined collection of Australian-made tapware, showers and accessories, defined by timeless design, precision craftsmanship and enduring performance. With clean geometry and balanced proportions, the Vara Pot Filler is available in two distinct handle designs: Disc, featuring a finely knurled edge that enhances grip at the primary point of interaction; and Fin, defined by a slim, sculptural profile that delivers a lighter, more linear expression. A pivoting, articulated form allows the pot filler to extend when in use and fold neatly back against the wall, maintaining a clean, resolved profile. The collection is available in 19 architectural finishes, including chrome, mattes, evolving organic brasses, and a rich palette of brushed and polished metallic tones. Entirely crafted and finished in Australia, each Vara product is built for a lifetime, supported by Faucet Strommen's 40-year warranty providing lasting confidence that Vara will perform and maintain its elegance for decades, not just years.
    Tekniset tiedot
    • Yksilöity viite40435
    • TuoteperheFaucet Strommen
    • TuoteryhmäVara
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-10-06
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaKeittiö - Hanat ja sekoittajat

    Alueellinen saatavuus

    Oseania
    Australia