Julkaise tuotteesi
REGUPOL vegetation control 767
REGUPOL vegetation control 767
REGUPOL vegetation control 767
REGUPOL vegetation control 767
REGUPOL vegetation control 767
REGUPOL vegetation control 767
REGUPOL vegetation control 767
    REGUPOL

    REGUPOL vegetation control 767

    REGUPOL vegetation control 767 is a growth-inhibiting mat for the prevention of unwanted vegetation. The product consists predominantly of PUR-bonded recycled rubber granules and is water-permeable. By reducing UV light exposure, it inhibits plant growth while maintaining water permeability and supporting soil protection against erosion. REGUPOL vegetation control 767 is used in areas where vegetation growth needs to be controlled, including railway infrastructure, signalling systems, walkway surfaces and security fencing areas.The material is slip-resistant and contains a high proportion of recycled material.

    Ota yhteyttä brändiin REGUPOL

    Tekniset tiedot
    • REGUPOL vegetation control 767 – growth-inhibiting mat for vegetation control applications

      Material:
      PUR-bonded recycled rubber granulate

      Function:

      • Inhibition of unwanted vegetation growth
      • Protection against soil erosion
      • Reduction of maintenance requirements in vegetation control areas

      Properties:

      • Highly compacted
      • Highly resilient
      • Permanently elastic
      • Vapour-permeable
      • Water-permeable
      • Rot-proof
      • Resistant to microorganisms, pressure, temperature and ageing
      • Largely resistant to acids and alkalis
      • Preserves soil microorganisms

      Installation:

      • Simple and efficient installation
      • Available in sheets and cut-to-size formats

      Applications:

      • Inaccessible and sensitive areas
      • Railway and signalling systems
      • Walkway surfaces
      • Security and fencing areas
    Tekniset tiedot
    • Yksilöity viiteregupol-vegetation-control-767
    • Julkaisupäivä2026-08-24
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto