Julkaise tuotteesi
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
REGUPOL walkway standard
    REGUPOL

    REGUPOL walkway standard

    REGUPOL walkway standard is an elastic walkway and protection tile for flat roof constructions in accordance with DIN 18531.The product is used for maintenance walkways on flat roofs with photovoltaic, solar, antenna and other technical installations. It consists of PUR-bonded rubber granules and protects waterproofing membranes against mechanical impact caused by foot traffic and maintenance work. REGUPOL walkway standard is equipped with a flame-retardant finish and is classified as BROOF (t1) in accordance with DIN EN 13501-5. It is considered resistant to flying sparks and radiant heat. The tiles are slip-resistant when wet and available in red and black for marking maintenance paths on flat roofs.

    Ota yhteyttä brändiin REGUPOL

    Tekniset tiedot
    • REGUPOL walkway standard – walkway and protection tile for flat roof constructions in accordance with DIN 18531 and German flat roof guidelines

      Material:
      PUR-bonded rubber granulate

      Function:

      • Protection of waterproofing membranes against mechanical impact caused by foot traffic and maintenance work
      • Marking of maintenance walkways on flat roofs

      Fire performance:

      • General Building Authority Test Certificate P-MPA-E-21-507
      • Classified as BROOF (t1) according to DIN EN 13501-5
      • Tested according to DIN CEN/TS 1187
      • Classified as “hard roofing”

      Properties:

      • Pressure-resistant
      • Permanently elastic
      • Temperature-resistant
      • Resistant to ageing
      • Water-permeable
      • Rot-proof
      • Highly slip-resistant
      • Largely resistant to acids and alkalis
      • Antistatic according to EN 1815
      • Relatively low tare weight

      Installation:

      • Easy installation

      Standards:

      • DIN 18531
      • DIN EN 13501-5
      • DIN CEN/TS 1187
    Tekniset tiedot
    • Yksilöity viiteregupol-walkway-standard
    • Julkaisupäivä2026-08-24
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto