Julkaise tuotteesi
Reynaers - Door - MasterLine 8
Reynaers - Door - MasterLine 8
Reynaers - Door - MasterLine 8
Reynaers - Door - MasterLine 8
Reynaers - Door - MasterLine 8
    Reynaers

    Reynaers - Door - MasterLine 8

    MasterLine 8 doors offer a wide range of highly insulated and robust flush doors, which meets the modern requirements with regard to safety, thermal insulation and stability, allowing the creation of large entrance doors. MasterLine doors are available as inward and outward opening glass or panel doors and pivoting doors are possible. All the doors can be fitted with a wide range of locks and hinges.

    MasterLine doors are designed to meet the modern comfort requirements. The excellent air tightness and superb thermal performances are proven by the Passive Housing certificate that is included in the system.

    With regard to safety and performance, the robust MasterLine doors can comply with burglar resistance class 3, large dimensions and weights up to 250kg and are proven to be extremely durable (class 8).

    Tekniset tiedot
    • Yksilöity viitereynaers-masterline-8-door
    • TuoteperheWindows & Doors
    • TuoteryhmäWindows Aluminium
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-06-01
    • Painoksen numero1
    • Syvyys (mm)77
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Belgia
    • Valmistettu:Belgia
    Luokitus
    • BIMobject-luokkaOvet - Heiluriovet
    • IFC-luokitusOvi
    • UNSPSC-nimiDoors
    • UNSPSC-koodi301715
    • Uniclass 2015 -koodiAc_15_50_25
    • Uniclass 2015 -kuvausDoors, windows and glazing surveying
    • CSI MasterFormat 2014 -koodi08 11 16
    • CSI MasterFormat 2014 -nimikeAluminum Doors and Frames
    • OmniClass-numero23-17 11 13 13
    • OmniClass-nimikeAluminum Doors
    • CSI UniFormat II -koodiB2030
    • CSI UniFormat II -nimikeExterior Doors