Julkaise tuotteesi
Angled Standing Seam Facade (430 mm, horizontal, prePATINA graphite-grey)
Angled Standing Seam Facade (430 mm, horizontal, prePATINA graphite-grey)
    RHEINZINK

    Angled Standing Seam Facade (430 mm, horizontal, prePATINA graphite-grey)

    The angled standing seam is formed similar to the double standing seam except the final fold is turned parallel to the cladding surface. The resulting 12 mm wide seam creates a strong line definition. The standard panel width is 430 mm, the height of the seam is approx. 25 mm. The minimum roof pitch is 25° (47%) or 35° (70%) for areas with high snow loads, a fully supporting substrate is required. Special shapes such as convex and concave curves or tapered panels can be produced without any problem.
    Tekniset tiedot
    • Yksilöity viiteRZK010002
    • TuoteperheZinc cladding
    • TuoteryhmäAngled Standing Seam Facade (430 mm, horizontal, prePATINA graphite-grey)
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-03-01
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliSinkki
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto