Julkaise tuotteesi
Double Standing Seam Roof (530 mm, prePATINA graphite-grey)
Double Standing Seam Roof (530 mm, prePATINA graphite-grey)
    RHEINZINK

    Double Standing Seam Roof (530 mm, prePATINA graphite-grey)

    The double standing seam is formed by locking the sides of adjoining panels by double welting the top of the upstand of the seam. The standard panel width is 530 mm, the height of the seam is approx. 25 mm. The minimum roof pitch is 3° (5.2%), a fully supporting substrate is requiered. Special shapes such as convex and concave curves or tapered panels can be produced without any problem.
    Tekniset tiedot
    • Yksilöity viiteRZK010008
    • TuoteperheZinc Covering
    • TuoteryhmäDouble Standing Seam Roof (530 mm, prePATINA graphite-grey)
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-03-01
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliSinkki
    Luokitus
    • BIMobject-luokkaRakentaminen - Katto