Julkaise tuotteesi
Square Tile Facade (325 mm x 325 mm, prePATINA blue-grey)
RHEINZINK

Square Tile Facade (325 mm x 325 mm, prePATINA blue-grey)

RHEINZINK-Square Tiles are a traditional type of cladding for the small-scale design of facades. These interlocking profiles with a simple pull in joint are held in place with two hidden clips. The small format tiles ensure that an aesthetically pleasing solution can be achieved by the designer and complicated facades difficult corners or curved geometry can be realised. The simplicity of these tiles and the traditional method of installation make them ideal for all façades.
Tekniset tiedot
  • Yksilöity viiteRZK010014
  • TuoteperheZinc cladding
  • TuoteryhmäSquare Tile Facade (325 mm x 325 mm, prePATINA blue-grey)
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-01
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliSinkki
Luokitus
  • BIMobject-luokkaRakentaminen - Katto

Alueellinen saatavuus

Eurooppa