Julkaise tuotteesi
Flat-Lock Tile Roof (500 mm x 1000 mm, horizontal, prePATINA blue-grey)
RHEINZINK

Flat-Lock Tile Roof (500 mm x 1000 mm, horizontal, prePATINA blue-grey)

RHEINZINK-Flat-Lock Tiles provide a longitudinal flat seam and interlock into each other on the four sides. They can be installed in different dimensions vertically, horizontally and diagonally, thus enabling a wide range of designs. Possible dimensions: cover width ≤ 600 mm, cover length ≤ 3000 mm (optimal ≤ 2000 mm). Due to the variable seam offset almost unlimited design possibilities are obtained. Complex structures with convex and concave geometry can also be realized with this roof system.
Tekniset tiedot
  • Yksilöity viiteRZK010019
  • TuoteperheZinc Covering
  • TuoteryhmäFlat-Lock Tile Roof (500 mm x 1000 mm, horizontal, prePATINA blue-grey)
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-01
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliSinkki
Luokitus
  • BIMobject-luokkaRakentaminen - Katto

Alueellinen saatavuus

Eurooppa