Julkaise tuotteesi
Flat-Lock Tile Facade (600 mm x 1500 mm, vertical, prePATINA graphite-grey)
RHEINZINK

Flat-Lock Tile Facade (600 mm x 1500 mm, vertical, prePATINA graphite-grey)

RHEINZINK-Flat-Lock Tiles provide a longitudinal flat seam and interlock into each other on the four sides. They can be installed in different dimensions vertically, horizontally and diagonally, thus enabling a wide range of designs. Possible dimensions: cover width ≤ 600 mm, cover length ≤ 3000 mm (optimal ≤ 2000 mm). Due to the variable seam offset almost unlimited design possibilities are obtained. Complex structures with convex and concave geometry can also be realized with this roof system.
Tekniset tiedot
  • Yksilöity viiteRZK010041
  • TuoteperheZinc cladding
  • TuoteryhmäFlat-Lock Tile Facade (600 mm x 1500 mm, vertical, prePATINA graphite-grey)
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-01
  • Painoksen numero1
  • Korkeus (mm)25
Liittyviä
  • Ensisijainen materiaaliSinkki
Luokitus
  • BIMobject-luokkaRakentaminen - Katto

Alueellinen saatavuus

Eurooppa