Julkaise tuotteesi
Playground Pump with rinsing device | Playground Equipment | Water Pump
Playground Pump with rinsing device | Playground Equipment | Water Pump
Playground Pump with rinsing device | Playground Equipment | Water Pump
Playground Pump with rinsing device | Playground Equipment | Water Pump
Playground Pump with rinsing device | Playground Equipment | Water Pump
Playground Pump with rinsing device | Playground Equipment | Water Pump
Playground Pump with rinsing device | Playground Equipment | Water Pump

    Playground Pump with rinsing device | Playground Equipment | Water Pump

    The element water, with its infinite forms of expression, is defined by its flow, vitality and power. And if a playing observer interacts with it, various different sensory impressions are created. It is only in ideal cases that a natural spring is located at a playground; however every play space needs water, even if it "only" comes out of a pipeline. A water pump with a swipe is especially attractive, where the act of pumping itself becomes a part of the play value, enabling access to the precious liquid. Our robust playground pumps therefore not only serve as a water supply, but also trigger work- and role-play activities as well as promoting communication and cooperation.

    Recommended for

    • Kindergarten children
    • Water play areas with and without supervision
    Tekniset tiedot
    • Technical information

      Playground Pump with direct connection
      Pump for direct connection to mains water; no underground shaft required for function. Design and materials correspond to the Playground Pump: closed piston suction pump, all top parts made from hot-dip galvanised grey cast iron or stainless steel, cylinder with a liner made of brass alloy and plastic piston (POM).

      Crank Handle Pump (alternative design)
      Closed piston suction pump; pump and pillar made of stainless steel; cylinder and crank housing, mounting plate, piston rod and drive shaft made of stainless steel; the drive shaft brass bearing is replaceable, fitted with nipple for lubrication; cylinder with a liner made of brass alloy and plastic piston (POM); crank ring made of stainless steel, knob made of plastic material. External thread 1 inch; min. 2.5 bar water pressure, max. 6 bar; water requirement approx. 18 l/min.

      • Equipment height: 1.50 m
      • Width: 0.35 / 0.67 m
      • Weight: 100 kg

      Installation information

      Surfacing requirements
      Surfacing must be ready to take heavy duty bolts. No underground shaft required for function.

      It is absolutely essential to disassemble the equipment during the period of frost!

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

      For use in aggressive environments such as salt or chlorine water, the equipment is also available in marine grade steel (V4A).

    Tekniset tiedot
    • Yksilöity viiteplayground-pump-rinsing-device
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-29
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaMaisemointi - Leikkikenttä
    • OmniClass-numero23-21 29 17
    • OmniClass-nimikePlayground Equipment